Manufacturer part number: 44428227
Brand: LAPP
Price: 7.60 €
Delivery time: 5 Days
Contact type: Pin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44428227
Operation temperature | 105 | Degree of protection (IP), mounted | IP65/IP67 | Rated voltage | 1000 |
---|---|---|---|---|---|
Pollution degree | 2 | Number of plug-in contacts | 1 | Rated current In | 30 |
Ambient temperature | 105 | Thread size M | 4 | Connectable conductor cross section | 6 |
Material housing | Plastic | Material of contact surface | Tin | Material insulation body | Thermoplastic |
Material contact | Brass | Locking mechanism | Other | Inflammability class of insulation material acc. with UL94 | V0 |
With interlocking device | True | With protective conductor | True | Type of electric connection | Crimp connection |
Type of housing | Straight |
This page is EPIC® SOLAR 4 Splitter, part number 44428227.
You can find the detail information about specifications and dimensions on part number 44428227.
Part Number |
---|
44428226 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact type |
---|---|---|---|---|---|---|---|
7.60 € | 25 | Available | 5 Days | 10 | Bus |