EPIC® STA 14 Screw termination (10491100)

EPIC® STA 14 Screw termination 10491100

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® STA 14 Screw termination
  • EPIC® STA 14 Screw termination
  • Volume Discount

Product Details:

Manufacturer part number: 10491100

Brand: LAPP

Price: 7.77

Delivery time: 5 Days


Technical Data:

Contact type: Pin


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10491100

Part Number
10491100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

7.77 €

5 Available 5 Days 10Pin

Loading...

  1. 1

Basic information

Rated current In(A) 7,5 Rated voltage(V) 24 Ambient temperature 125
Connectable conductor cross section 1.5 Number of poles 14 Over voltage category III
Pollution degree 2 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Tin
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

This page is EPIC® STA 14 Screw termination, part number 10491100.
You can find the detail information about specifications and dimensions on part number 10491100.

Variation of this product

Part Number
10493100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact type

10.00 €

5 Available 5 Days 10Bus

Tech Support