Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Rated current In(A) | 7 | Rated voltage(V) | 24 | Ambient temperature | 125 |
---|---|---|---|---|---|
Connectable conductor cross section | 1.5 | Number of poles | 20 | Over voltage category | III |
Pollution degree | 2 | Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic |
Material contact | Brass | Material of contact insert | Plastic | Material of contact surface | Tin |
Contact insert without contacts | False | Modular version | True | With protective conductor | True |
With wire protection | True |