EPIC® STA 20 Solder termination (10502200)

EPIC® STA 20 Solder termination 10502200

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® STA 20 Solder termination 10502200
  • EPIC® STA 20 Solder termination 10502200
  • Volume Discount

Product Details:

Manufacturer part number: 10502200

Brand: LAPP

Price: 10.90

Delivery time: 5 Days


Technical Data:

Contact type: Bus


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10502200

Part Number
10502200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

10.90 €

5 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 7 Rated voltage(V) 24 Type of electric connection Soldering connection
Ambient temperature 125 Connectable conductor cross section 1.5 Number of poles 20
Over voltage category III Pollution degree 2 Inflammability class of insulation material acc. with UL94 V0
Material connector of connector insert Thermoplastic Material contact Brass Material of contact insert Plastic
Material of contact surface Tin Contact insert without contacts False Modular version True
With protective conductor True With wire protection True

Tech Support