EPIC® STA 6 Screw termination (10488100)

EPIC® STA 6 Screw termination 10488100

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® STA 6 Screw termination
  • EPIC® STA 6 Screw termination
  • Volume Discount

Product Details:

Manufacturer part number: 10488100

Brand: LAPP

Price: 4.92

Delivery time: 5 Days


Technical Data:

Contact type: Bus


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10488100

Part Number
10488100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

4.92 €

10 Available 5 Days 10Bus

Loading...

  1. 1

Basic information

Rated current In(A) 10 Rated voltage(V) 24 Ambient temperature 80
Connectable conductor cross section 1.5 Number of poles 6 Over voltage category III
Pollution degree 2 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Tin
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

This page is EPIC® STA 6 Screw termination, part number 10488100.
You can find the detail information about specifications and dimensions on part number 10488100.

Variation of this product

Part Number
10486100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact type

4.70 €

10 Available 5 Days 10Pin

Tech Support