Manufacturer part number: 70250210
Brand: LAPP
Price: 25.38 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70250210
Degree of protection (IP), mounted | IP65 | Height | 61 | Length | 72 |
---|---|---|---|---|---|
Width | 42 | Operation temperature | 100 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | Other | Locking mechanism | Double locking levers | Position cable feed | Sideways |
Position of the shackle | Base unit | Material housing | Zinc | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | True | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® ULTRA H-B 10 TS QB, part number 70250210.
You can find the detail information about specifications and dimensions on part number 70250210.
Part Number |
---|
70250211 |
70250212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
25.23 € | 1 | Available | 5 Days | 10 | |
41.25 € | 1 | Available | 5 Days | 10 |