EPIC® ULTRA H-B 6 AG LB (Part Numbers)

EPIC® ULTRA H-B 6 AG LB
  • Volume Discount
EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250
Housing EPIC® ULTRA: for higher functional reliability
EMC protection
Corrosion-resistant
SKINTOP® integrated cable gland

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70250206

Part Number
70250206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

20.13 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 28,2 Length 58
Width 41 Operation temperature 100 Inflammability class of insulation material acc. with UL94 HB
Housing coating Other Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Zinc Type of housing Housing extension
Corrosion resistant True EMC-version True UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

This page is EPIC® ULTRA H-B 6 AG LB, part number 70250206.
You can find the detail information about specifications and dimensions on part number 70250206.

Tech Support