Manufacturer part number: 70250200
Brand: LAPP
Price: 19.32 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70250200
Degree of protection (IP), mounted | IP65 | Height | 47,5 | Length | 58 |
---|---|---|---|---|---|
Width | 41 | Operation temperature | 100 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | Other | Locking mechanism | Single locking lever | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Zinc | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | True | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |
This page is EPIC® ULTRA H-B 6 TG LB, part number 70250200.
You can find the detail information about specifications and dimensions on part number 70250200.
Part Number |
---|
70250201 |
70250202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
19.32 € | 1 | Available | 5 Days | 10 | |
31.27 € | 1 | Available | 5 Days | 10 |