Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Degree of protection (IP), mounted | IP65 | Height | 47,5 | Length | 58 |
---|---|---|---|---|---|
Width | 41 | Operation temperature | 100 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | Other | Locking mechanism | Single locking lever | Position cable feed | Sideways |
Position of the shackle | Base unit | Material housing | Zinc | Type of housing | Plug case |
Corrosion resistant | True | EMC-version | True | UV resistant | True |
With cable screw gland | False | With hinged lid | False | With interlocking device | True |