ETHERLINE® Cat.5 FRNC HYBRID

ETHERLINE® Cat.5 FRNC HYBRID
  • Volume Discount
Benefits
· Screened against interference
· Industrial use

Application
· Industrial Ethernet cable
· High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
· 2pair: 10/100 Mbit/s for Industrial Ethernet
· suitable for EtherCAT and EtherNet/IP applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170887/100
2170887/1000
2170887/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

1,021.77 €

1 Available 7 Days 10100

10,217.71 €

1 Available 7 Days 101000

5,108.87 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category CAT5 Cable Outer Diameter(mm) 10.0 or More Color Green
NVP value 76 Operating temperature, fix 70 Conductor category Class 2 = stranded
Conductor material Cu, bare Core insulation PE Core identification Colour
Low smoke (acc. EN 61034-2) False Screen over stranding Braiding Screen over stranding element None
Stranding element Pairs Outer diameter approx.(mm) 10,3 Colour outer sheath Green
Category 5 Material outer sheath Other

Tech Support