Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170486/1000
Part Number
|
---|
2170486/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Sheath Material | NVP value | Operating temperature, fix | Core insulation | Flame retardant | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,028.06 € | 1 | Available | 5 Days | 10 | 8 Core (8C) | 6.0 to 6.9 | PVC | - | 80 | Polyolefin | In accordance with EN 60332324 | 6,4 | 1000 | 8 | PVC |
Loading...
Category | CAT5e | Conductor Size | AWG26 | Color | Blue |
---|---|---|---|---|---|
Conductor category | Class 2 = stranded | Conductor material | Cu, bare | Core identification | Colour |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding | Screen over stranding element | None |
Stranding element | Pairs | Colour outer sheath | Blue | Category | 5E |
This page is ETHERLINE® Cat.5e FLEX, part number 2170486/1000.
You can find the detail information about specifications and dimensions on part number 2170486/1000.
Configure
Basic Attributes
NVP value
No. of Cores
Cable Outer Diameter(mm)
Sheath Material
Operating temperature, fix
Core insulation
Flame retardant
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Material outer sheath
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2170283/1000 |
2170283/300 |
2170283/500 |
2170284/100 |
2170284/1000 |
2170486/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | No. of Cores | Cable Outer Diameter (mm) | Sheath Material | NVP value | Operating temperature, fix | Core insulation | Flame retardant | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Material outer sheath |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,308.55 € | 1 | Available | 8 Days | 10 | 4 Core (4C) | 5.0 to 5.9 | - | 77 | 80 | PE | - | 5,9 | 1000 | 4 | Other | ||
692.57 € | 1 | Available | 8 Days | 10 | 4 Core (4C) | 5.0 to 5.9 | - | 77 | 80 | PE | - | 5,9 | 300 | 4 | Other | ||
1,154.27 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 5.0 to 5.9 | - | 77 | 80 | PE | - | 5,9 | 500 | 4 | Other | ||
251.13 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 5.0 to 5.9 | PUR | 77 | 80 | Polyolefin | - | 5,9 | 100 | 4 | PUR (Polyurethane) | ||
2,511.38 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 5.0 to 5.9 | PUR | 77 | 80 | Polyolefin | - | 5,9 | 1000 | 4 | PUR (Polyurethane) | ||
2,014.03 € | 1 | Available | 5 Days | 10 | 8 Core (8C) | 6.0 to 6.9 | PVC | - | 80 | Polyolefin | In accordance with EN 60332324 | 6,4 | 500 | 8 | PVC |