Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170299/300
Part Number
|
---|
2170299/300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Sheath Material | NVP value | Operating temperature, fix | Core insulation | Flame retardant | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
645.22 € | 1 | Available | 5 Days | 10 | 8 Core (8C) | 6.0 to 6.9 | - | 75 | 75 | PE | - | 6,1 | 300 | 8 | Other |
Loading...
Category | CAT5e | Conductor Size | AWG26 | Color | Blue |
---|---|---|---|---|---|
Conductor category | Class 2 = stranded | Conductor material | Cu, bare | Core identification | Colour |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding | Screen over stranding element | None |
Stranding element | Pairs | Colour outer sheath | Blue | Category | 5E |
Configure
Basic Attributes
Sheath Material
Flame retardant
No. of Cores
Cable Outer Diameter(mm)
NVP value
Operating temperature, fix
Core insulation
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Material outer sheath
Filter by standard shipping days
Optional Attributes