ETHERLINE® Cat.5e FLEX (Part Numbers)

ETHERLINE® Cat.5e FLEX
  • Volume Discount
Industrial Ethernet cable Cat.5e for flexible use; halogenfree or PUR (AWM-approval) outer sheath material, design 2 or 4 x2xAWG26/7
Ethernet cable Category 5e, Class D for flexible use - verified up to 100 MHz
Industrial Ethernet cable
Cat.5e
Only for patch cable applications (max. 60 m)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170283/100
2170283/1000
2170283/300
2170283/500
2170284/100
2170284/1000
2170284/300
2170284/500
2170299/100
2170299/1000
2170299/300
2170299/500
2170300/100
2170300/1000
2170300/300
2170300/500
2170486/1000
2170486/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Sheath Material NVP value Operating temperature, fix Core insulation Flame retardant Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)
Material outer sheath

230.85 €

1 Available 8 Days 104 Core (4C)5.0 to 5.9-7780PE-5,91004Other

2,308.55 €

1 Available 8 Days 104 Core (4C)5.0 to 5.9-7780PE-5,910004Other

692.57 €

1 Available 8 Days 104 Core (4C)5.0 to 5.9-7780PE-5,93004Other

1,154.27 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9-7780PE-5,95004Other

251.13 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9PUR7780Polyolefin-5,91004PUR (Polyurethane)

2,511.38 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9PUR7780Polyolefin-5,910004PUR (Polyurethane)

753.42 €

1 Available 8 Days 104 Core (4C)5.0 to 5.9PUR7780Polyolefin-5,93004PUR (Polyurethane)

1,255.68 €

1 Available 5 Days 104 Core (4C)5.0 to 5.9PUR7780Polyolefin-5,95004PUR (Polyurethane)

215.06 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9-7575PE-6,11008Other

2,150.73 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9-7575PE-6,110008Other

645.22 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9-7575PE-6,13008Other

1,075.37 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9-7575PE-6,15008Other

327.54 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9PUR7580PE-6,31008PUR (Polyurethane)

3,275.56 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9PUR7580PE-6,310008PUR (Polyurethane)

982.67 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9PUR7580PE-6,33008PUR (Polyurethane)

1,637.79 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9PUR7580PE-6,35008PUR (Polyurethane)

4,028.06 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9PVC-80PolyolefinIn accordance with EN 603323246,410008PVC

2,014.03 €

1 Available 5 Days 108 Core (8C)6.0 to 6.9PVC-80PolyolefinIn accordance with EN 603323246,45008PVC

Loading...

  1. 1

Basic information

Category CAT5e Conductor Size AWG26 Color Blue
Conductor category Class 2 = stranded Conductor material Cu, bare Core identification Colour
Low smoke (acc. EN 61034-2) False Screen over stranding Foil + braiding Screen over stranding element None
Stranding element Pairs Colour outer sheath Blue Category 5E

Tech Support