Manufacturer part number: 2170581/500
Brand: LAPP
Price: 5,991.01 €
Delivery time: 5 Days
Category: CAT6A
Cable Outer Diameter: 8.0 to 8.9 mm
Screen over stranding: Braiding
Screen over stranding element: Foil
Outer diameter approx.: 8,1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170581/500
Part Number
|
---|
2170581/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Category | Cable Outer Diameter (mm) | Screen over stranding | Screen over stranding element | Outer diameter approx. (mm) | Category | |
---|---|---|---|---|---|---|---|---|---|---|---|
5,991.01 € | 1 | Available | 5 Days | 10 | CAT6A | 8.0 to 8.9 | Braiding | Foil | 8,1 | 6A (IEC) |
Loading...
Conductor Size | AWG24 | No. of Cores | 8 Core (8C) | Operating temperature, fix | 105 |
---|---|---|---|---|---|
Conductor category | Class 2 = stranded | Conductor material | Cu, tinned | Core insulation | Polyolefin |
Core identification | Colour | Stranding element | Pairs | Length(m) | 500 |
Number of cores(Core) | 8 | Material outer sheath | Other |
Configure
Basic Attributes
Category
Cable Outer Diameter(mm)
Screen over stranding
Screen over stranding element
Outer diameter approx.(mm)
Category
Filter by standard shipping days
Optional Attributes