Manufacturer part number: 2171166
Brand: LAPP
Price: 32.74 €
Delivery time: 5 Days
Length: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2171166
AWG-size | 22 | Case connector connection 1 | IEC 61076-2-101-A1 M12-D | Degree of protection (IP) | IP67 |
---|---|---|---|---|---|
NVP value | 63 | Cable construction | 1x4 | Type of connector connection 1 | M12 |
Type of connector connection 2 | RJ45 8(4) | Category | 5 | Pin assignment | 1:1 |
Colour outer sheath | Green | Colour anti-kink sleeve | Black | Material connector of connector housing connection 1 | Plastic |
Cable type | SF/UTP | Anti-kink sleeve | Moulded-on | Locking lever | True |
Suitable for cable guide chain | False |
This page is ETHERLINE® PN Cat.5 M12-RJ45, part number 2171166.
You can find the detail information about specifications and dimensions on part number 2171166.
Part Number |
---|
2171164 |
2171165 |
2171167 |
2171168 |
2171169 |
2171170 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length |
---|---|---|---|---|---|---|---|
29.53 € | 1 | Available | 5 Days | 10 | 0,5 | ||
30.56 € | 1 | Available | 5 Days | 10 | 1 | ||
34.73 € | 1 | Available | 32 Days | 10 | 3 | ||
39.01 € | 1 | Available | 5 Days | 10 | 5 | ||
49.46 € | 1 | Available | 5 Days | 10 | 10 | ||
70.35 € | 1 | Available | 5 Days | 10 | 20 |