Manufacturer part number: 83254660
Brand: LAPP
Price: 101.08 €
Delivery time: 5 Days
Height: 9.5
Length: 28
Width: 9,5
Colour: Multi colour
Self-adhesive: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83254660
Part Number
|
---|
83254660 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height | Length | Width | Colour | Self-adhesive | Text | Transparent | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.08 € | 1 | Available | 5 Days | 10 | 9.5 | 28 | 9,5 | Multi colour | False | Unprinted | False |
Loading...
This page is FLEXIMARK® Flexilabel LFL, part number 83254660.
You can find the detail information about specifications and dimensions on part number 83254660.
Part Number |
---|
83254620 |
83254650 |
83254670 |
83254690 |
83254701 |
83254710 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Height | Length | Width | Colour | Self-adhesive | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.62 € | 1 | Available | 26 Days | 10 | 35 | 35 | 6 | Multi colour | False | Unprinted | False | ||
101.08 € | 1 | Available | 5 Days | 10 | 19 | 17,5 | 9,5 | Multi colour | False | Unprinted | False | ||
98.53 € | 1 | Available | 5 Days | 10 | 35 | 35 | 9,5 | Multi colour | False | Unprinted | False | ||
99.62 € | 1 | Available | 26 Days | 10 | 9.5 | 196 | 9,5 | Multi colour | False | Unprinted | False | ||
- | 110.62 € | 1 | Available | 5 Days | 10 | 9.5 | 66 | 9,9 | Multi colour | False | Unprinted | False | |
99.62 € | 1 | Available | 10 Days | 10 | 12 | 38 | 12 | Multi colour | False | Unprinted | False |