FLEXIMARK® Flexiprint TF (83254359)

FLEXIMARK® Flexiprint TF 83254359
  • Volume Discount

Product Details:

Manufacturer part number: 83254359

Brand: LAPP

Price: 207.52

Delivery time: 9 Days


Technical Data:

Width: 5,7

Core diameter: 2.5

Length: 36

Colour: Yellow


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83254359

Part Number
83254359
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth Core diameter Length Colour

207.52 €

1 Available 9 Days 105,72.536Yellow

Loading...

  1. 1

Tech Support