Manufacturer part number: 29110988
Brand: LAPP
Price: 4.07 €
Delivery time: 5 Days
Suitable for type of fibre: Single mode
APC-version: True
Colour: Green
Connection type: Stick
Type of connector: SC duplex
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29110988
Part Number
|
---|
29110988 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Suitable for type of fibre | APC-version | Colour | Connection type | Type of connector | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.07 € | 50 | Available | 5 Days | 10 | Single mode | True | Green | Stick | SC duplex |
Loading...
Material of ferrule | Ceramics | Model | Plug |
---|