H05RN-F, H05RR-F

H05RN-F, H05RR-F

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· ◁HAR▷-style cables are widely accepted and can be used in Europe
· Versatile use in various applications and environments
· Made according to harmonised European type H05RN-F, with ◁HAR▷ testing mark for proven reliability and quality

Application
· Flexible use at temperatures down to -25°C
· For flexible use
· Suitable for light mechanical stress
· Suitable for outdoor use, subject to the temperature range
· Can be used in dry, damp and oily environments
· For versatile use with household appliances and mobile electrical hand-held devices
· Typical areas of application are also strings of lights and hand-held inspection lamps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1600203/50
1600203/100
1600203/1000
1600203/500
1600250/50
1600250/100
1600250/1000
1600250/300
1600250/500
1600251/50
1600251/100
1600251/1000
1600251/300
1600251/500
1600252/50
1600252/100
1600252/1000
1600252/500
1600253/50
1600253/100
1600253/1000
1600253/500
16002583/50
16002583/100
16002583/1000
16002583/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of Cores
(Core)
Outer diameter approx.
(mm)
Protection conductor Nominal cross section concentric conductor Oil resistant (acc. EN 60811-2-1)

42.91 €

1 Available 8 Days 10500.7527.4None -False

85.84 €

1 Available 46 Days 101000.7527.4None -False

858.36 €

1 Available 8 Days 1010000.7527.4None -False

429.19 €

1 Available 8 Days 105000.7527.4None -False

46.08 €

1 Available 8 Days 10500.7527.4None 2.5True

92.17 €

1 Available 8 Days 101000.7527.4None 1.5True

921.69 €

1 Available 8 Days 1010000.7527.4None 2.5True

276.52 €

1 Available 46 Days 103000.7527.4None 2.5True

460.86 €

1 Available 8 Days 105000.7527.4None 2.5True

51.95 €

1 Available 8 Days 1050128None 1.5True

103.88 €

1 Available 8 Days 10100128None 1.5True

1,038.88 €

1 Available 8 Days 101000128None 1.5True

311.67 €

1 Available 46 Days 10300128None 1.5True

519.44 €

1 Available 8 Days 10500128None 2.5True

54.35 €

1 Available 46 Days 10500.7538.1Included2.5True

108.68 €

1 Available 8 Days 101000.7538.1Included2.5True

1,086.88 €

1 Available 8 Days 1010000.7538.1Included2.5True

543.45 €

1 Available 8 Days 105000.7538.1Included4True

58.71 €

1 Available 8 Days 1050138.5Included4True

117.42 €

1 Available 8 Days 10100138.5Included4True

1,174.24 €

1 Available 5 Days 101000138.5Included4True

587.11 €

1 Available 5 Days 10500138.5Included6True

89.91 €

1 Available 46 Days 10500.7548.8Included6True

179.82 €

1 Available 8 Days 101000.7548.8Included6True

1,798.24 €

1 Available 46 Days 1010000.7548.8Included6True

899.11 €

1 Available 5 Days 105000.7548.8Included2.5True

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath Other Nominal voltage UO 300
Nominal voltage U 500 Operating temperature, fix 60 Operating temperature, flexible 60
Conductor category Class 5 = flexible Conductor material Cu, bare Core identification Colour
Core insulation Other Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) False
Low smoke (acc. EN 61034-2) False Screen False

Tech Support