Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63112010
Part Number
|
---|
63112010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | AWG-range | Bolt dimension metric (M..) | Nominal cross section | Voltage row | According to DIN | Colour insulation | Flange shape | Insulated | Insulation | Material | Model | Sleeve form | Suitable for fine strand conductors | Suitable for round conductors | Suitable for solid cores | Surface treatment | Type of connection | Useful for stranded conductors | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.18 € | 100 | Available | 5 Days | 10 | 14 | - | 2,5 | Up to 230/380 V | - | - | - | - | PA | Copper | Standard version | Short | True | True | True | Bare | End connector | True |
Loading...
Configure
Basic Attributes
Bolt dimension metric (M..)
According to DIN
Colour insulation
Flange shape
Insulated
AWG-range
Nominal cross section
Voltage row
Insulation
Material
Model
Sleeve form
Suitable for fine strand conductors
Suitable for round conductors
Suitable for solid cores
Surface treatment
Type of connection
Useful for stranded conductors
Optional Attributes