JE-Y(ST)Y...BD EB

JE-Y(ST)Y...BD EB
  • Volume Discount
JE-Y(ST)Y…BD EB installation cable for industrial electronics, solid conductor/ stationary use, pairs, screened/ static foil, blue/ intrinsically safe circuits
Static screened installation cable for industrial electronics
Blue version:Hazard protection type -i- is required where there is a risk of explosion

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0034120/100
0034120/1000
0034120/250
0034120/500
0034121/100
0034121/1000
0034121/250
0034121/500
0034122/100
0034122/1000
0034122/250
0034122/500
0034123/100
0034123/1000
0034123/250
0034123/500
0034125/100
0034125/1000
0034125/250
0034125/500
0034126/100
0034126/1000
0034126/250
0034126/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Diameter conductor Number of stranding elements Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Screen over stranding Screen over stranding element Stranding Stranding element Halogen free (acc. EN 5026722) Low smoke (acc. EN 610342)

97.28 €

1 Available 5 Days 1010046BluePVC0.817050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundleQuadFalseFalse

972.89 €

1 Available 5 Days 10100046BluePVC0.817050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundleQuadFalseFalse

243.22 €

1 Available 5 Days 1025046BluePVC0.817050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundleQuadFalseFalse

486.46 €

1 Available 8 Days 1050046BluePVC0.817050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundleQuadFalseFalse

187.89 €

1 Available 39 Days 1010088.5BluePVC0.847050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

1,878.76 €

1 Available 39 Days 10100088.5BluePVC0.847050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

469.70 €

1 Available 39 Days 1025088.5BluePVC0.847050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

939.38 €

1 Available 39 Days 1050088.5BluePVC0.847050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

325.44 €

1 Available 46 Days 101001611BluePVC0.887050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

3,254.37 €

1 Available 46 Days 1010001611BluePVC0.887050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

813.58 €

1 Available 46 Days 102501611BluePVC0.887050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

1,627.19 €

1 Available 8 Days 105001611BluePVC0.887050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

451.28 €

1 Available 5 Days 101002413BluePVC0.8127050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

4,512.80 €

1 Available Quote 1010002413BluePVC0.8127050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

1,128.20 €

1 Available 8 Days 102502413BluePVC0.8127050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

2,256.40 €

1 Available 5 Days 105002413BluePVC0.8127050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

707.34 €

1 Available 8 Days 101004016BluePVC0.8207050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

7,073.48 €

1 Available Quote 1010004016BluePVC0.8207050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

1,768.37 €

1 Available 8 Days 102504016BluePVC0.8207050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

3,536.73 €

1 Available 8 Days 105004016BluePVC0.8207050Class 1 = solidColourPVCIn accordance with EN 6033212FoilNoneBundlePairsFalseFalse

918.30 €

1 Available 46 Days 10100------------------

9,182.93 €

1 Available 46 Days 101000------------------

2,295.73 €

1 Available 46 Days 10250------------------

4,591.47 €

1 Available 46 Days 10500------------------

Loading...

  1. 1

Tech Support