Manufacturer part number: 4550115/100
Brand: LAPP
Price: 68.45 €
Delivery time: 8 Days
Nominal cross section conductor: 0.14 mm2
Outer diameter approx.: 2.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4550115/100
Length(m) | 100 | Nominal voltage U | 49.9 | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible | Core colour | White |
Core insulation | Polyolefin | Flame retardant | In accordance with EN 6033212 | Screen over stranding | True |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False |
Protective conductor | False |
This page is Li2YCY, part number 4550115/100.
You can find the detail information about specifications and dimensions on part number 4550115/100.
Part Number |
---|
4550116/100 |
4550117/100 |
4550118/100 |
4550119/100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) |
---|---|---|---|---|---|---|---|
85.28 € | 1 | Available | 8 Days | 10 | 0.25 | 2.5 | |
105.68 € | 1 | Available | 8 Days | 10 | 0.5 | 3.1 | |
129.76 € | 1 | Available | 5 Days | 10 | 0.75 | 3.3 | |
151.13 € | 1 | Available | 5 Days | 10 | 1 | 3.7 |