Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4530101/100 |
4530102/100 |
4530103/100 |
4530103/500 |
4530104/100 |
4530105/100 |
4530106/100 |
4530107/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|
76.83 € | 1 | Available | 5 Days | 10 | 100 | 0.14 | 2.8 | Black | ||
88.88 € | 1 | Available | 5 Days | 10 | 100 | 0.25 | 3.3 | Black | ||
106.15 € | 1 | Available | 5 Days | 10 | 100 | 0.5 | 3.6 | Black | ||
530.77 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 3.6 | - | ||
124.37 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 3.9 | Black | ||
170.06 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4.7 | Black | ||
209.42 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 5.1 | Black | ||
281.38 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 6 | Black |
Loading...
Nominal voltage U | 49.9 | Operating temperature, fix | 80 | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | True | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |