Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44424032 |
44424033 |
44424034 |
44424035 |
44424036 |
44424037 |
44424038 |
44424039 |
44424040 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type of electric connection | Diameter plug-in contact | Connectable conductor cross section | Material contact | Material of contact surface | Packaging type | Type of connection cross section | Compression shape | Suitable for | Construction/operation | Mounting method | With locking device (for mechanical tools) | With exchangeable inserts | With automatic return | Massive contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.67 € | 1 | Available | 5 Days | 10 | Crimp connection | 10 | 50 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
23.67 € | 1 | Available | 67 Days | 10 | Crimp connection | 10 | 70 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
23.67 € | 1 | Available | 67 Days | 10 | Crimp connection | 10 | 95 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
27.07 € | 1 | Available | 55 Days | 10 | Crimp connection | 10 | 50 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
27.07 € | 1 | Available | 98 Days | 10 | Crimp connection | 10 | 70 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
27.07 € | 1 | Available | 55 Days | 10 | Crimp connection | 10 | 95 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | ||
309.97 € | 1 | Available | 80 Days | 10 | - | - | - | - | - | - | - | Round compression | Cable lugs and connectors | Mechanical | - | True | True | True | - | ||
309.97 € | 1 | Available | 80 Days | 10 | - | - | - | - | - | - | - | Round compression | Cable lugs and connectors | Mechanical | - | True | True | True | - | ||
309.97 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | - | - | Round compression | Cable lugs and connectors | Mechanical | - | True | True | True | - |
Loading...
Configure
Basic Attributes
Type of electric connection
Diameter plug-in contact
Connectable conductor cross section
Material contact
Material of contact surface
Packaging type
Type of connection cross section
Compression shape
Suitable for
Construction/operation
Mounting method
With locking device (for mechanical tools)
With exchangeable inserts
With automatic return
Massive contact
Filter by standard shipping days
Optional Attributes