Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Nominal cross section concentric conductor | Conductor category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
268.08 € | 1 | Available | Quote | 10 | 100 | 1,5 | 3 | 11,5 | 6 | Class 1 = solid | ||
2,680.92 € | 1 | Available | Quote | 10 | 1000 | 1,5 | 3 | 11,5 | 6 | Class 1 = solid | ||
1,340.45 € | 1 | Available | Quote | 10 | 500 | 1,5 | 3 | 11,5 | 6 | Class 1 = solid | ||
1,701.25 € | 1 | Available | Quote | 10 | 500 | 2,5 | 3 | 12,3 | 6 | Class 1 = solid | ||
2,284.63 € | 1 | Available | Quote | 10 | 500 | 4 | 3 | 13,5 | 6 | Class 1 = solid | ||
2,777.03 € | 1 | Available | Quote | 10 | 500 | 6 | 3 | 14,9 | 10 | Class 1 = solid | ||
4,147.18 € | 1 | Available | Quote | 10 | 500 | 10 | 3 | 16,8 | 10 | Class 1 = solid | ||
8,456.53 € | 1 | Available | Quote | 10 | 500 | 25 | 3 | 25,3 | 10 | Class 2 = stranded | ||
10,994.35 € | 1 | Available | Quote | 10 | 500 | 35 | 3 | 29,2 | 6 | Class 2 = stranded | ||
1,438.02 € | 1 | Available | Quote | 10 | 500 | 1,5 | 4 | 12,2 | 6 | Class 1 = solid | ||
1,912.30 € | 1 | Available | Quote | 10 | 500 | 2,5 | 4 | 13,2 | 6 | Class 1 = solid | ||
973.25 € | 1 | Available | Quote | 10 | 100 | 10 | 4 | 18 | - | Class 1 = solid | ||
4,866.22 € | 1 | Available | Quote | 10 | 500 | 10 | 4 | 18 | - | Class 1 = solid | ||
21,406.88 € | 1 | Available | Quote | 10 | 1000 | 25 | 4 | 25,6 | - | Class 2 = stranded | ||
10,703.45 € | 1 | Available | Quote | 10 | 500 | 25 | 4 | 25,6 | - | Class 2 = stranded | ||
13,502.58 € | 1 | Available | Quote | 10 | 500 | 35 | 4 | 26,9 | - | Class 2 = stranded |
Loading...
Colour outer sheath | Black | Material outer sheath | Polyolefin | Protection conductor | Included |
---|---|---|---|---|---|
Max. conductor temperature | 90 | Nominal voltage UO | 0,6 | Nominal voltage U | 1 |
Number of pilot/reduced cores | 1 | Operating temperature, fix | 90 | Operating temperature, flexible | 90 |
Concentric conductor | Cu | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | XLPE (VPE) | Flame retardant | In accordance with EN 60332324 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | True | Screen | False | Shape of conductor | Round |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Nominal cross section concentric conductor
Conductor category
Optional Attributes