NSHXAFÖ 1,8 / 3 kV (3022680/50)

NSHXAFÖ 1,8 / 3 kV 3022680/50

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 3022680/50

Brand: LAPP

Price: 886.05

Delivery time: 67 Days


Technical Data:

Length: 50 m

Nominal cross section conductor: 35 mm2

Outer diameter approx.: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3022680/50

Part Number
3022680/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)

886.05 €

1 Available 67 Days 10503516.5

Loading...

  1. 1

Basic information

Nominal voltage U0 1800 Nominal voltage U 3000 Operating temperature, fix 90
Operating temperature, flexible 90 Conductor category Class 5 = flexible Core colour Black
Core insulation Other Flame retardant In accordance with EN 6033212 Screen over stranding False
Insulated True Low temperature resistant (acc. EN 6081114) True Oil resistant (acc. EN 6081121) False
Protective conductor True

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360