NYCWY

NYCWY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Suitable for direct underground installation thanks to tough insulation and sheath material (PVC) The robust materials protect against harmful environmental influences and chemicals
· A common core wrapping made of a filling compound ensures additional strength of the cable
· An additional outer copper conductor is positioned concentrically around the core sheath and can be used as protective cable conduits (PE), protective and neutral conductors (PEN) or screening The wave-shaped arrangement simplifies connection
· A cross-conductive copper tape coil around the concentric conductor reduces inductance
· VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality

Application
· Suitable for medium mechanical stress
· Can be used in dry, damp or wet environments
· Suitable for outdoor use, subject to the temperature range
· Suitable for energy distribution in power and converter stations
· For fixed installation in water, air, earth and concrete In the ground, the minimum installation depth without additional, suitable protection is 06 m, and at least 08 m under roads
· Can be used universally for connecting the power supply in buildings and industrial facilities

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15505003/500
15505143/500
15505153/500
15505163/500
15505173/500
15505263/500
15505273/500
15505283/500
15505303/500
15505353/500
15505403/500
15505413/500
15505423/500
15505433/500
15505443/500
15505453/500
15505463/500
15505473/500
15505483/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal cross section conductor
(mm2)
Number of Cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Protection conductor Nominal cross section pilot/reduced core Nominal voltage UO Nominal voltage U Operating temperature, fix Concentric conductor Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Screen Shape of conductor

3,589.40 €

1 Available Quote 1010219BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 1 = solidColourPVCIn accordance with EN 6033212FalseFalseFalseRound

25,544.52 €

1 Available Quote 1095338BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

32,168.47 €

1 Available Quote 10120341BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

15,545.67 €

1 Available Quote 1050330BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

49,470.70 €

1 Available Quote 10-------------------

4,669.73 €

1 Available Quote 1010320BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 1 = solidColourPVCIn accordance with EN 6033212FalseFalseFalseRound

5,714.93 €

1 Available Quote 1016322BlackPVC (Polyvinyl Chloride)None 160.6170CuClass 1 = solidColourPVCIn accordance with EN 6033212FalseFalseFalseRound

8,525.40 €

1 Available Quote 1025326BlackPVC (Polyvinyl Chloride)None 160.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseRound

11,320.83 €

1 Available Quote 1035326BlackPVC (Polyvinyl Chloride)None 700.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

39,129.02 €

1 Available Quote 10150345BlackPVC (Polyvinyl Chloride)None 700.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

5,486.30 €

1 Available Quote 1010421BlackPVC (Polyvinyl Chloride)None 950.6170CuClass 1 = solidColourPVCIn accordance with EN 6033212FalseFalseFalseRound

6,870.05 €

1 Available Quote 1016424BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 1 = solidColourPVCIn accordance with EN 6033212FalseFalseFalseRound

9,628.87 €

1 Available Quote 1025428BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseRound

12,384.50 €

1 Available Quote 1035429BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

16,942.67 €

1 Available Quote 1050433BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

23,506.57 €

1 Available Quote 1070438BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

32,126.13 €

1 Available Quote 1095443BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

41,050.08 €

1 Available Quote 10120446BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

49,140.35 €

1 Available Quote 10150451BlackPVC (Polyvinyl Chloride)None -0.6170CuClass 2 = strandedColourPVCIn accordance with EN 6033212FalseFalseFalseSectorshaped

Loading...

  1. 1

Basic information

Length(m) 500 Conductor material Cu, bare

Tech Support