Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|
911.21 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 12 | 13 | True | |
9,112.20 € | 1 | Available | Quote | 10 | 1000 | 1,5 | 12 | 13 | True | |
4,556.10 € | 1 | Available | 60 Days | 10 | 500 | 1,5 | 12 | 13 | True | |
1,179.93 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 18 | 15 | True | |
11,799.39 € | 1 | Available | Quote | 10 | 1000 | 1,5 | 18 | 15 | True | |
5,899.68 € | 1 | Available | 60 Days | 10 | 500 | 1,5 | 18 | 15 | True | |
1,665.80 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 25 | 17,2 | True | |
16,658.03 € | 1 | Available | 60 Days | 10 | 1000 | 1,5 | 25 | 17,2 | True | |
8,329.02 € | 1 | Available | 60 Days | 10 | 500 | 1,5 | 25 | 17,2 | True | |
453.25 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3 | 9,5 | True | |
4,532.54 € | 1 | Available | 8 Days | 10 | 1000 | 2,5 | 3 | 9,5 | True | |
2,266.26 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 3 | 9,5 | True | |
543.49 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 4 | 10,2 | True | |
5,434.89 € | 1 | Available | 8 Days | 10 | 1000 | 2,5 | 4 | 10,2 | True | |
2,717.45 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 4 | 10,2 | True | |
643.62 € | 1 | Available | 60 Days | 10 | 100 | 2,5 | 5 | 11,1 | True | |
6,436.23 € | 1 | Available | 8 Days | 10 | 1000 | 2,5 | 5 | 11,1 | True | |
3,218.11 € | 1 | Available | 60 Days | 10 | 500 | 2,5 | 5 | 11,1 | True | |
816.73 € | 1 | Available | 60 Days | 10 | 100 | 2,5 | 7 | 12 | True | |
8,167.27 € | 1 | Available | Quote | 10 | 1000 | 2,5 | 7 | 12 | True | |
4,083.63 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 7 | 12 | True | |
1,323.20 € | 1 | Available | 60 Days | 10 | 100 | 2,5 | 12 | 15,5 | True | |
13,232.00 € | 1 | Available | Quote | 10 | 1000 | 2,5 | 12 | 15,5 | True | |
6,616.00 € | 1 | Available | 8 Days | 10 | 500 | 2,5 | 12 | 15,5 | True | |
742.98 € | 1 | Available | 60 Days | 10 | 100 | 4 | 4 | 11,8 | True | |
7,429.78 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 11,8 | True | |
3,714.90 € | 1 | Available | 60 Days | 10 | 500 | 4 | 4 | 11,8 | True | |
888.95 € | 1 | Available | 60 Days | 10 | 100 | 4 | 5 | 12,9 | True | |
8,889.43 € | 1 | Available | Quote | 10 | 1000 | 4 | 5 | 12,9 | True | |
4,444.72 € | 1 | Available | 8 Days | 10 | 500 | 4 | 5 | 12,9 | True | |
1,203.57 € | 1 | Available | 60 Days | 10 | 100 | 6 | 4 | 13,1 | True | |
12,035.60 € | 1 | Available | Quote | 10 | 1000 | 6 | 4 | 13,1 | True | |
6,017.80 € | 1 | Available | 60 Days | 10 | 500 | 6 | 4 | 13,1 | True | |
1,445.15 € | 1 | Available | 60 Days | 10 | 100 | 6 | 5 | 14,3 | True | |
14,451.50 € | 1 | Available | Quote | 10 | 1000 | 6 | 5 | 14,3 | True | |
7,225.75 € | 1 | Available | 60 Days | 10 | 500 | 6 | 5 | 14,3 | True | |
1,888.56 € | 1 | Available | 60 Days | 10 | 100 | 10 | 4 | 16,5 | True | |
18,885.72 € | 1 | Available | Quote | 10 | 1000 | 10 | 4 | 16,5 | True | |
9,442.85 € | 1 | Available | 60 Days | 10 | 500 | 10 | 4 | 16,5 | True | |
2,291.45 € | 1 | Available | 60 Days | 10 | 100 | 10 | 5 | 18,2 | True | |
22,914.44 € | 1 | Available | Quote | 10 | 1000 | 10 | 5 | 18,2 | True | |
11,457.22 € | 1 | Available | Quote | 10 | 500 | 10 | 5 | 18,2 | True | |
2,741.87 € | 1 | Available | 60 Days | 10 | 100 | 16 | 4 | 19,1 | True | |
27,418.63 € | 1 | Available | Quote | 10 | 1000 | 16 | 4 | 19,1 | True | |
13,709.32 € | 1 | Available | 5 Days | 10 | 500 | 16 | 4 | 19,1 | True | |
3,584.93 € | 1 | Available | 60 Days | 10 | 100 | 16 | 5 | 22,1 | True | |
35,849.27 € | 1 | Available | Quote | 10 | 1000 | 16 | 5 | 22,1 | True | |
17,924.63 € | 1 | Available | 5 Days | 10 | 500 | 16 | 5 | 22,1 | True | |
227.80 € | 1 | Available | 60 Days | 10 | 100 | 0,75 | 2 | 6,9 | False | |
2,277.96 € | 1 | Available | 60 Days | 10 | 1000 | 0,75 | 2 | 6,9 | False | |
1,138.99 € | 1 | Available | 60 Days | 10 | 500 | 0,75 | 2 | 6,9 | False | |
245.30 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 7,2 | False | |
2,453.08 € | 1 | Available | Quote | 10 | 1000 | 1 | 2 | 7,2 | False | |
1,226.54 € | 1 | Available | 60 Days | 10 | 500 | 1 | 2 | 7,2 | False | |
286.62 € | 1 | Available | 60 Days | 10 | 100 | 1,5 | 2 | 7,8 | False | |
2,866.12 € | 1 | Available | Quote | 10 | 1000 | 1,5 | 2 | 7,8 | False | |
1,433.05 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 2 | 7,8 | False |
Loading...
Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes