Manufacturer part number: 0012351/100
Brand: LAPP
Price: 351.18 €
Delivery time: 5 Days
Length: 100 m
Nominal cross section conductor: 1.5 mm2
Number of cores: 2 Core
Outer diameter approx.: 7.6 mm
Protective conductor: False
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0012351/100
Part Number
|
---|
0012351/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
351.18 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 7.6 | False |
Loading...
Colour outer sheath | Orange | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Nominal voltage U0 | 300 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
Conductor category | Class 6 = very flexible | Core identification | Colour | Core insulation | PUR (Polyurethane) |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen | False |
This page is ÖLFLEX® 500 P, part number 0012351/100.
You can find the detail information about specifications and dimensions on part number 0012351/100.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0012346/100 |
0012346/1000 |
0012346/500 |
0012351/1000 |
0012351/500 |
0012352/100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
344.32 € | 1 | Available | 8 Days | 10 | 100 | 1 | 3 | 7.2 | True | ||
3,443.23 € | 1 | Available | 25 Days | 10 | 1000 | 1 | 3 | 7.2 | True | ||
1,721.62 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 7.2 | True | ||
3,511.89 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 2 | 7.6 | False | ||
1,755.96 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 2 | 7.6 | False | ||
407.73 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 8.3 | True |