• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

ÖLFLEX® 540 CP (Part Numbers)

ÖLFLEX® 540 CP
  • Volume Discount
ÖLFLEX® 540 CP - PUR power cable, screened, VDE certified outdoor use an constructions sites with yellow jacket colour - cold flexible, abrasion resistant, halogen-free
Screened, cold-flexible, abrasion- and oil-resistant PUR connection cable for harsh conditions - VDE-registered
The proven building site cable
Voltage class from 1.5 mm² 450/750 V
VDE-tested and registered

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00127653/100

Part Number
00127653/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Core identification Protective conductor

1,459.18 €

1 60 Days 101001.5513.77504509090ColourTrue

Loading...

  1. 1

Basic information

Colour outer sheath Yellow Material outer sheath PUR (Polyurethane) Conductor category Class 5 = flexible
Core insulation Polyolefin Flame retardant In accordance with EN 60332-1-2 Halogen free (acc. EN 50267-2-2) True
Low smoke (acc. EN 61034-2) False Oil resistant (acc. EN 60811-2-1) True Screen True

Tech Support