Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0012762/50
Part Number
|
---|
0012762/50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Core identification | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
373.00 € | 1 | 60 Days | 10 | 50 | 1.5 | 2 | 10.5 | 750 | 450 | 90 | 90 | Colour | False |
Loading...
Colour outer sheath | Yellow | Material outer sheath | PUR (Polyurethane) | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core insulation | Polyolefin | Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Nominal voltage U
Nominal voltage U0
Operating temperature, fix
Operating temperature, flexible
Core identification
Protective conductor
Filter by standard shipping days
Optional Attributes