Manufacturer part number: 1062941/50
Brand: LAPP
Price: 281.99 €
Delivery time: 8 Days
Length: 50 m
Nominal cross section conductor: 10 mm2
Outer diameter approx.: 9,7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1062941/50
Number of cores(Core) | 1 | Colour outer sheath | Black | Material outer sheath | PVC |
---|---|---|---|---|---|
Max. conductor temperature | 70 | Nominal voltage U0 | 600 | Nominal voltage U | 1000 |
Operating temperature, fix | 70 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Conductor material | Cu, bare | Core identification | Colour | Core insulation | PVC |
Flame retardant | In accordance with EN 6033212 | Screen | False | Screen over stranding | True |
Stranding | Round | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes