• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

ÖLFLEX® CLASSIC 100 300 / 500 V (Part Numbers)

ÖLFLEX® CLASSIC 100 300 / 500 V
  • Volume Discount
ÖLFLEX® CLASSIC 100 - flexible PVC cable, colour coded, control cable for various applications, 300/500V, also for YSLY or YY
Colour-coded PVC control cable
CPR: Article number choice under www.lappkabel.com/cpr
Identical to previous ÖLFLEX CLASSIC 100 up to 1,5mm² but with extended range of cross-section
For nominal voltage U0/U: 450/750V or higher conductor cross-sections see ÖLFLEX® CLASSIC 100 450/750V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0010052/500

Part Number
0010052/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen

2,602.03 €

1 Available 5 Days 1050011611.8[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

Loading...

  1. 1

This page is ÖLFLEX® CLASSIC 100 300 / 500 V, part number 0010052/500.
You can find the detail information about specifications and dimensions on part number 0010052/500.

Variation of this product

Part Number
00100004/50
00100004/500
00100014/100
0010053/1000
0010053/50
0010053/500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen

24.55 €

1 Available 8 Days 10500.524.8[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseFalseFalse

245.52 €

1 Available 5 Days 105000.524.8[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseFalseFalse

59.28 €

1 Available 8 Days 101000.535.1[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

5,756.67 €

1 Available 39 Days 10100011812.7[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

287.84 €

1 Available 39 Days 105011812.7[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

2,878.33 €

1 Available 5 Days 1050011812.7[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360