ÖLFLEX® CLASSIC 100 300 / 500 V (Part Numbers)

ÖLFLEX® CLASSIC 100 300 / 500 V
  • Volume Discount
Benefits
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Space-saving due to reduced wall thicknesses
· Numerous dimensions available for wide range of applications
· High-quality alternative to control cable types YSLY or YY

Application
· Suitable for medium mechanical stress
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· For universal use for wiring machine-internal and cross-plant control circuits
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
· Cable design also suitable for torsion applications in wind turbines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0010111/1000

Part Number
0010111/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen

17,895.07 €

1 Available Quote 10100010721.7[Gray] GreyPVC (Polyvinyl Chloride)7504508070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

Loading...

  1. 1

This page is ÖLFLEX® CLASSIC 100 300 / 500 V, part number 0010111/1000.
You can find the detail information about specifications and dimensions on part number 0010111/1000.

Variation of this product

Part Number
00100004/50
00100004/500
00100014/100
0010111/500
00101123/100
00101123/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen

25.02 €

1 Available 8 Days 10500.524.8[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseFalseFalse

250.10 €

1 Available 5 Days 105000.524.8[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseFalseFalse

60.65 €

1 Available 8 Days 101000.535.1[Gray] GreyPVC (Polyvinyl Chloride)5003008070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

8,947.53 €

1 Available 5 Days 1050010721.7[Gray] GreyPVC (Polyvinyl Chloride)7504508070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

1,646.58 €

1 Available 8 Days 1010016420.4[Gray] GreyPVC (Polyvinyl Chloride)7504508070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

16,465.77 €

1 Available Quote 10100016420.4[Gray] GreyPVC (Polyvinyl Chloride)7504508070Class 5 = flexibleColourPVCIn accordance with EN 60332-1-2FalseFalseFalseTrueFalse

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360