Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0010091/300
Part Number
|
---|
0010091/300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,632.72 € | 1 | Available | 8 Days | 10 | 300 | 2.5 | 7 | 13.1 | [Gray] Grey | PVC (Polyvinyl Chloride) | 750 | 450 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | True | False |
Loading...
This page is ÖLFLEX® CLASSIC 100 300 / 500 V, part number 0010091/300.
You can find the detail information about specifications and dimensions on part number 0010091/300.
Configure
Basic Attributes
Colour outer sheath
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Material outer sheath
Nominal voltage U
Nominal voltage U0
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00100004/50 |
00100004/500 |
00100014/100 |
0010091/50 |
0010091/500 |
0010092/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.02 € | 1 | Available | 8 Days | 10 | 50 | 0.5 | 2 | 4.8 | [Gray] Grey | PVC (Polyvinyl Chloride) | 500 | 300 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | False | False | ||
250.10 € | 1 | Available | 5 Days | 10 | 500 | 0.5 | 2 | 4.8 | [Gray] Grey | PVC (Polyvinyl Chloride) | 500 | 300 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | False | False | ||
60.65 € | 1 | Available | 8 Days | 10 | 100 | 0.5 | 3 | 5.1 | [Gray] Grey | PVC (Polyvinyl Chloride) | 500 | 300 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | True | False | ||
272.12 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 7 | 13.1 | [Gray] Grey | PVC (Polyvinyl Chloride) | 750 | 450 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | True | False | ||
2,721.20 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 7 | 13.1 | [Gray] Grey | PVC (Polyvinyl Chloride) | 750 | 450 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | True | False | ||
6,507.28 € | 1 | Available | 46 Days | 10 | 1000 | 2.5 | 8 | 15.8 | [Gray] Grey | PVC (Polyvinyl Chloride) | 750 | 450 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | True | False |