Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0010050/1000
Part Number
|
---|
0010050/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Nominal voltage U0 | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,848.65 € | 1 | Available | 39 Days | 10 | 1000 | 1 | 12 | 10.5 | [Gray] Grey | PVC (Polyvinyl Chloride) | 500 | 300 | 80 | 70 | Class 5 = flexible | Colour | PVC | In accordance with EN 60332-1-2 | False | False | False | True | False |
Loading...
Configure
Basic Attributes
Colour outer sheath
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Material outer sheath
Nominal voltage U
Nominal voltage U0
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen
Filter by standard shipping days
Optional Attributes