Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Nominal voltage U | Nominal voltage U0 | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,019.95 € | 1 | Available | 39 Days | 10 | 1000 | 1 | 5 | 10.1 | 500 | 300 | True | ||
1,509.97 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 10.1 | 500 | 300 | True | ||
271.18 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 4 | 10.2 | 500 | 300 | True | ||
2,711.80 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 4 | 10.2 | 500 | 300 | True | ||
1,355.89 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 10.2 | 500 | 300 | True | ||
176.46 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 5 | 11.1 | 500 | 300 | True | ||
352.92 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 5 | 11.1 | 500 | 300 | True | ||
3,529.17 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 5 | 11.1 | 500 | 300 | True | ||
1,764.58 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 11.1 | 500 | 300 | True | ||
200.09 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 4 | 13.9 | 750 | 450 | True | ||
4,001.72 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 4 | 13.9 | 750 | 450 | True | ||
2,000.87 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 4 | 13.9 | 750 | 450 | True | ||
270.55 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 5 | 15.2 | 750 | 450 | True | ||
5,410.94 € | 1 | Available | 60 Days | 10 | 1000 | 2.5 | 5 | 15.2 | 750 | 450 | True | ||
2,705.46 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 15.2 | 750 | 450 | True | ||
219.25 € | 1 | Available | 5 Days | 10 | 50 | 4 | 2 | 13.6 | 750 | 450 | False | ||
4,385.01 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 2 | 13.6 | 750 | 450 | False | ||
2,192.50 € | 1 | Available | 8 Days | 10 | 500 | 4 | 2 | 13.6 | 750 | 450 | False | ||
377.00 € | 1 | Available | 8 Days | 10 | 50 | 6 | 3 | 15.8 | 750 | 450 | True | ||
7,540.07 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 3 | 15.8 | 750 | 450 | True | ||
3,770.03 € | 1 | Available | 8 Days | 10 | 500 | 6 | 3 | 15.8 | 750 | 450 | True | ||
315.56 € | 1 | Available | 5 Days | 10 | 50 | 4 | 4 | 15.7 | 750 | 450 | True | ||
6,311.37 € | 1 | Available | 46 Days | 10 | 1000 | 4 | 4 | 15.7 | 750 | 450 | True | ||
3,155.68 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 15.7 | 750 | 450 | True | ||
384.01 € | 1 | Available | 39 Days | 10 | 50 | 4 | 5 | 17.1 | 750 | 450 | True | ||
7,680.28 € | 1 | Available | 76 Days | 10 | 1000 | 4 | 5 | 17.1 | 750 | 450 | True | ||
3,840.14 € | 1 | Available | 39 Days | 10 | 500 | 4 | 5 | 17.1 | 750 | 450 | True | ||
8,769.03 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 4 | 17.2 | 750 | 450 | True | ||
4,384.52 € | 1 | Available | 5 Days | 10 | 500 | 6 | 4 | 17.2 | 750 | 450 | True | ||
11,562.00 € | 1 | Available | 46 Days | 10 | 1000 | 6 | 5 | 18.8 | 750 | 450 | True | ||
5,781.00 € | 1 | Available | 5 Days | 10 | 500 | 6 | 5 | 18.8 | 750 | 450 | True | ||
13,498.24 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 4 | 21.3 | 750 | 450 | True | ||
6,749.12 € | 1 | Available | 8 Days | 10 | 500 | 10 | 4 | 21.3 | 750 | 450 | True | ||
19,031.29 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 5 | 23.3 | 750 | 450 | True | ||
9,515.66 € | 1 | Available | 46 Days | 10 | 500 | 10 | 5 | 23.3 | 750 | 450 | True | ||
18,658.44 € | 1 | Available | 8 Days | 10 | 1000 | 16 | 4 | 24.1 | 750 | 450 | True | ||
9,329.22 € | 1 | Available | 5 Days | 10 | 500 | 16 | 4 | 24.1 | 750 | 450 | True | ||
23,390.63 € | 1 | Available | 8 Days | 10 | 1000 | 16 | 5 | 26.8 | 750 | 450 | True | ||
11,695.32 € | 1 | Available | 8 Days | 10 | 500 | 16 | 5 | 26.8 | 750 | 450 | True | ||
31,816.23 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 4 | 29.4 | 750 | 450 | True | ||
15,908.12 € | 1 | Available | 8 Days | 10 | 500 | 25 | 4 | 29.4 | 750 | 450 | True | ||
38,273.30 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 5 | 32.6 | 750 | 450 | True | ||
19,136.65 € | 1 | Available | 5 Days | 10 | 500 | 25 | 5 | 32.6 | 750 | 450 | True | ||
22,321.82 € | 1 | Available | 5 Days | 10 | 500 | 35 | 4 | 32.4 | 750 | 450 | True | ||
27,387.06 € | 1 | Available | 46 Days | 10 | 500 | 35 | 5 | 36 | 750 | 450 | True | ||
34,494.06 € | 1 | Available | 9 Days | 10 | 500 | 50 | 4 | 38.8 | 750 | 450 | True |
Loading...
Colour outer sheath | Transparent | Material outer sheath | PVC (Polyvinyl Chloride) | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible | Core identification | Colour |
Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Nominal voltage U
Nominal voltage U0
Protective conductor
Filter by standard shipping days
Optional Attributes