ÖLFLEX® CLASSIC 110 LT (1120761/50)

ÖLFLEX® CLASSIC 110 LT 1120761/50

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 1120761/50

Brand: LAPP

Price: 540.92

Delivery time: 46 Days


Technical Data:

Length: 50 m

Nominal cross section conductor: 1,5 mm2

Number of cores: 25 Core

Outer diameter approx.: 16,9 mm

Protective conductor: True


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1120761/50

Part Number
1120761/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

540.92 €

1 Available 46 Days 10501,52516,9True

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath PVC (Polyvinyl Chloride) Nominal voltage U 500
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Core identification Numbers Core insulation PVC Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) True
Oil resistant (acc. EN 60811-2-1) False Screen over stranding None Screen over stranding element None
Stranding element No

Tech Support