ÖLFLEX® CLASSIC 110 Orange

ÖLFLEX® CLASSIC 110 Orange

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Space-saving due to reduced wall thicknesses
· High-quality alternative to control cable types YSLY or YY
· Cores and outer sheath are orange for warning purposes

Application
· Suitable for medium mechanical stress
· For fixed installation and occasional flexing without tensile strain
· For warning purposes in exempted circuits, including locking circuits, according to DIN EN 60204-1 (VDE 0113-1)
· Can be used in dry and damp rooms
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
· Cable design also suitable for torsion applications in wind turbines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0019700/100
0019700/1000
0019700/500
0019701/100
0019701/1000
0019701/500
0019702/100
0019702/1000
0019702/500
0019706/100
0019706/1000
0019706/500
0019708/100
0019708/1000
0019708/500
0019709/100
0019709/1000
0019709/500
0019710/100
0019710/1000
0019710/500
0019711/100
0019711/1000
0019711/500
0019718/100
0019718/1000
0019718/500
0019720/100
0019720/1000
0019720/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

108.31 €

1 Available 8 Days 10100125.7False

1,083.24 €

1 Available 5 Days 101000125.7False

541.62 €

1 Available 5 Days 10500125.7False

132.21 €

1 Available 8 Days 10100136True

1,322.18 €

1 Available 25 Days 101000136True

661.07 €

1 Available 5 Days 10500136True

134.76 €

1 Available 5 Days 10100136False

1,347.68 €

1 Available 51 Days 101000136False

673.82 €

1 Available 8 Days 10500136False

179.99 €

1 Available 8 Days 10100146.5True

1,799.80 €

1 Available 46 Days 101000146.5True

899.90 €

1 Available 5 Days 10500146.5True

180.29 €

1 Available 8 Days 10100146.5False

1,802.80 €

1 Available 5 Days 101000146.5False

901.40 €

1 Available 5 Days 10500146.5False

229.92 €

1 Available 8 Days 10100157.1True

2,299.12 €

1 Available 46 Days 101000157.1True

1,149.56 €

1 Available 5 Days 10500157.1True

122.12 €

1 Available 5 Days 101001.526.3False

1,221.13 €

1 Available 5 Days 1010001.526.3False

610.57 €

1 Available 5 Days 105001.526.3False

180.73 €

1 Available 5 Days 101001.536.7True

1,807.40 €

1 Available 5 Days 1010001.536.7True

903.70 €

1 Available 5 Days 105001.536.7True

232.97 €

1 Available 5 Days 101001.547.2True

2,329.76 €

1 Available 5 Days 1010001.547.2True

1,164.88 €

1 Available 5 Days 105001.547.2True

280.53 €

1 Available 5 Days 101001.558.1True

2,805.20 €

1 Available 25 Days 1010001.558.1True

1,402.60 €

1 Available 8 Days 105001.558.1True

Loading...

  1. 1

Basic information

Colour outer sheath Orange Material outer sheath PVC (Polyvinyl Chloride) Nominal voltage U 500
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Core identification Numbers Core insulation PVC Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) False
Oil resistant (acc. EN 60811-2-1) False Screen over stranding None Screen over stranding element None
Stranding element No

Tech Support