Manufacturer part number: 1313107/50
Brand: LAPP
Price: 249.92 €
Delivery time: 5 Days
Length: 50 m
Nominal cross section conductor: 0.75 mm2
Number of cores: 7 Core
Outer diameter approx.: 9.7 mm
Protective conductor: True
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1313107/50
Part Number
|
---|
1313107/50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
249.92 € | 1 | Available | 5 Days | 10 | 50 | 0.75 | 7 | 9.7 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
This page is ÖLFLEX® CLASSIC 400 CP, part number 1313107/50.
You can find the detail information about specifications and dimensions on part number 1313107/50.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1313104/100 |
1313104/1000 |
1313104/500 |
1313107/500 |
1313112/100 |
1313112/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|
510.45 € | 1 | Available | 5 Days | 10 | 100 | 0.75 | 4 | 8.4 | True | ||
5,104.51 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 4 | 8.4 | True | ||
2,552.25 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 4 | 8.4 | True | ||
2,499.10 € | 1 | Available | 5 Days | 10 | 500 | 0.75 | 7 | 9.7 | True | ||
924.47 € | 1 | Available | 46 Days | 10 | 100 | 0.75 | 12 | 12.3 | True | ||
9,244.65 € | 1 | Available | 46 Days | 10 | 1000 | 0.75 | 12 | 12.3 | True |