ÖLFLEX® CLASSIC 400 P (Part Numbers)

ÖLFLEX® CLASSIC 400 P

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts
· Also available as an unscreened DESINA-compliant power cable with black outer sheath
· Tested resistance to ECOLAB® disinfectants and cleaning agents

Application
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· For fixed installation and occasional flexing without tensile strain
· The PUR outer sheath withstands high mechanical loads
· For universal use for wiring machine-internal and cross-plant control circuits
· Can be used in dry, damp and, especially, harsh and oily environments
· Suitable for outdoor use, subject to the temperature range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1312003/100
1312003/1000
1312003/500
1312004/100
1312004/1000
1312004/500
1312005/100
1312005/1000
1312005/500
1312007/100
1312007/1000
1312007/500
1312010/100
1312010/1000
1312010/500
1312012/100
1312012/1000
1312012/500
1312018/50
1312018/100
1312018/1000
1312018/500
1312025/50
1312025/100
1312025/1000
1312025/500
1312034/50
1312034/1000
1312034/500
1312041/50
1312041/1000
1312041/500
1312103/100
1312103/1000
1312103/500
1312104/100
1312104/1000
1312104/500
1312105/100
1312105/1000
1312105/500
1312107/100
1312107/1000
1312107/500
1312110/50
1312110/100
1312110/1000
1312110/500
1312112/50
1312112/100
1312112/1000
1312112/500
1312118/50
1312118/100
1312118/1000
1312118/500
1312125/50
1312125/1000
1312125/500
1312134/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Operating temperature, fix Operating temperature, flexible Protective conductor

156.61 €

1 Available 8 Days 101000.535.1[Gray] Grey8070True

1,566.20 €

1 Available 60 Days 1010000.535.1[Gray] Grey8070True

783.10 €

1 Available 8 Days 105000.535.1[Gray] Grey8070True

177.20 €

1 Available 5 Days 101000.545.7[Gray] Grey8070True

1,772.05 €

1 Available 8 Days 1010000.545.7[Gray] Grey8070True

886.02 €

1 Available 5 Days 105000.545.7[Gray] Grey8070True

207.65 €

1 Available 5 Days 101000.556.2[Gray] Grey8070True

2,076.56 €

1 Available 60 Days 1010000.556.2[Gray] Grey8070True

1,038.29 €

1 Available 5 Days 105000.556.2[Gray] Grey8070True

296.94 €

1 Available 5 Days 101000.576.7[Gray] Grey8070True

2,969.58 €

1 Available 5 Days 1010000.576.7[Gray] Grey8070True

1,484.78 €

1 Available 5 Days 105000.576.7[Gray] Grey8070True

449.68 €

1 Available 5 Days 101000.5108.6[Gray] Grey8070True

4,496.79 €

1 Available 46 Days 1010000.5108.6[Gray] Grey8070True

2,248.39 €

1 Available 8 Days 105000.5108.6[Gray] Grey8070True

450.55 €

1 Available 5 Days 101000.5128.9[Gray] Grey8070True

4,505.46 €

1 Available 8 Days 1010000.5128.9[Gray] Grey8070True

2,252.74 €

1 Available 8 Days 105000.5128.9[Gray] Grey8070True

353.20 €

1 Available 5 Days 10500.51810.5[Gray] Grey8070True

706.39 €

1 Available 5 Days 101000.51810.5[Gray] Grey8070True

7,064.04 €

1 Available 8 Days 1010000.51810.5[Gray] Grey8070True

3,532.02 €

1 Available 5 Days 105000.51810.5[Gray] Grey8070True

441.63 €

1 Available 46 Days 10500.52512.4[Gray] Grey8070True

883.29 €

1 Available 46 Days 101000.52512.4[Gray] Grey8070True

8,832.78 €

1 Available 8 Days 1010000.52512.4[Gray] Grey8070True

4,416.38 €

1 Available 46 Days 105000.52512.4[Gray] Grey8070True

563.34 €

1 Available 8 Days 10500.53414.3[Gray] Grey8070True

11,266.55 €

1 Available 60 Days 1010000.53414.3[Gray] Grey8070True

5,633.27 €

1 Available 8 Days 105000.53414.3[Gray] Grey8070True

730.58 €

1 Available 46 Days 10500.54115.7[Gray] Grey8070True

14,611.63 €

1 Available 46 Days 1010000.54115.7[Gray] Grey8070True

7,305.82 €

1 Available 8 Days 105000.54115.7[Gray] Grey8070True

125.65 €

1 Available 5 Days 101000.7535.7[Gray] Grey8070True

1,256.55 €

1 Available 5 Days 1010000.7535.7[Gray] Grey8070True

628.28 €

1 Available 5 Days 105000.7535.7[Gray] Grey8070True

153.72 €

1 Available 5 Days 101000.7546.2[Gray] Grey8070True

1,537.24 €

1 Available 5 Days 1010000.7546.2[Gray] Grey8070True

768.61 €

1 Available 5 Days 105000.7546.2[Gray] Grey8070True

173.94 €

1 Available 46 Days 101000.7556.7[Gray] Grey8070True

1,739.42 €

1 Available 5 Days 1010000.7556.7[Gray] Grey8070True

869.72 €

1 Available 5 Days 105000.7556.7[Gray] Grey8070True

231.24 €

1 Available 46 Days 101000.7577.3[Gray] Grey8070True

2,312.29 €

1 Available 5 Days 1010000.7577.3[Gray] Grey8070True

1,156.14 €

1 Available 5 Days 105000.7577.3[Gray] Grey8070True

258.51 €

1 Available 5 Days 10500.75109.6[Gray] Grey8070True

517.02 €

1 Available 5 Days 101000.75109.6[Gray] Grey8070True

5,170.17 €

1 Available 5 Days 1010000.75109.6[Gray] Grey8070True

2,585.08 €

1 Available 5 Days 105000.75109.6[Gray] Grey8070True

212.11 €

1 Available 5 Days 10500.75129.9[Gray] Grey8070True

424.20 €

1 Available 8 Days 101000.75129.9[Gray] Grey8070True

4,242.03 €

1 Available 5 Days 1010000.75129.9[Gray] Grey8070True

2,121.01 €

1 Available 5 Days 105000.75129.9[Gray] Grey8070True

300.19 €

1 Available 5 Days 10500.751811.7[Gray] Grey8070True

600.40 €

1 Available 5 Days 101000.751811.7[Gray] Grey8070True

6,003.96 €

1 Available 5 Days 1010000.751811.7[Gray] Grey8070True

3,001.99 €

1 Available 5 Days 105000.751811.7[Gray] Grey8070True

462.76 €

1 Available 8 Days 10500.752513.8[Gray] Grey8070True

9,255.09 €

1 Available 5 Days 1010000.752513.8[Gray] Grey8070True

4,627.55 €

1 Available 5 Days 105000.752513.8[Gray] Grey8070True

712.99 €

1 Available 5 Days 10500.753415.9[Gray] Grey8070True

Loading...

Basic information

Material outer sheath PUR (Polyurethane) Nominal voltage U 500 Conductor category Class 5 = flexible
Core identification Numbers Core insulation PVC Flame retardant No
Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) False
Oil resistant (acc. EN 60811-2-1) True Screen over stranding None Screen over stranding element None
Stranding element No

Tech Support