Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
6,306.86 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 4 | 9.9 | True | ||
3,153.41 € | 1 | Available | 46 Days | 10 | 500 | 2.5 | 4 | 9.9 | True | ||
352.81 € | 1 | Available | 98 Days | 10 | 50 | 2.5 | 5 | 11 | True | ||
705.64 € | 1 | Available | 98 Days | 10 | 100 | 2.5 | 5 | 11 | True | ||
7,056.42 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 5 | 11 | True | ||
3,528.20 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 5 | 11 | True | ||
437.97 € | 1 | Available | 98 Days | 10 | 50 | 2.5 | 7 | 11.9 | True | ||
8,759.42 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 7 | 11.9 | True | ||
4,379.71 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 7 | 11.9 | True | ||
654.07 € | 1 | Available | 98 Days | 10 | 50 | 2.5 | 12 | 16 | True | ||
13,081.33 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 12 | 16 | True | ||
6,540.66 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 12 | 16 | True | ||
18,707.83 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 18 | 19 | True | ||
9,353.92 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 18 | 19 | True | ||
29,150.44 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 25 | 22.2 | True | ||
14,575.21 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 25 | 22.2 | True | ||
444.07 € | 1 | Available | 98 Days | 10 | 50 | 4 | 4 | 11.6 | True | ||
8,881.41 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 4 | 11.6 | True | ||
4,440.69 € | 1 | Available | 98 Days | 10 | 500 | 4 | 4 | 11.6 | True | ||
650.67 € | 1 | Available | 98 Days | 10 | 50 | 4 | 7 | 14.4 | True | ||
13,013.50 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 7 | 14.4 | True | ||
6,506.75 € | 1 | Available | 98 Days | 10 | 500 | 4 | 7 | 14.4 | True | ||
575.79 € | 1 | Available | 98 Days | 10 | 50 | 6 | 4 | 14.2 | True | ||
11,516.13 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 4 | 14.2 | True | ||
5,758.07 € | 1 | Available | 98 Days | 10 | 500 | 6 | 4 | 14.2 | True | ||
18,227.35 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 7 | 17 | True | ||
9,113.67 € | 1 | Available | 98 Days | 10 | 500 | 6 | 7 | 17 | True | ||
17,451.91 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 4 | 17.2 | True | ||
8,725.96 € | 1 | Available | 98 Days | 10 | 500 | 10 | 4 | 17.2 | True | ||
27,040.69 € | 1 | Available | 98 Days | 10 | 1000 | 16 | 4 | 20.2 | True | ||
13,520.36 € | 1 | Available | 98 Days | 10 | 500 | 16 | 4 | 20.2 | True | ||
44,296.35 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 4 | 25.1 | True | ||
22,148.17 € | 1 | Available | 98 Days | 10 | 500 | 25 | 4 | 25.1 | True | ||
54,146.85 € | 1 | Available | 98 Days | 10 | 1000 | 35 | 4 | 28 | True | ||
27,073.42 € | 1 | Available | 98 Days | 10 | 500 | 35 | 4 | 28 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes