Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281207/305
Part Number
|
---|
281207/305 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,871.24 € | 1 | Available | 46 Days | 10 | 305 | 4 | 7 | 14.6 | [Gray] Grey | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | None | None | No |
Loading...
Configure
Basic Attributes
Colour outer sheath
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Material outer sheath
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Low temperature resistant (acc. EN 60811-1-4)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen over stranding
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes