Manufacturer part number: 0041075/500
Brand: LAPP
Price: 7,153.68 €
Delivery time: 5 Days
Length: 500 m
Nominal cross section conductor: 1,5 mm2
Number of Cores: 4 Core
Cable height approx.: 6,5
Cable width approx.: 18,5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0041075/500
Part Number
|
---|
0041075/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Cable height approx. | Cable width approx. | Operating temperature, flexible | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,153.68 € | 1 | Available | 5 Days | 10 | 500 | 1,5 | 4 | 6,5 | 18,5 | 25 | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 300 | Nominal voltage U | 500 | Conductor category | Class 6 = very flexible |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Cable height approx.
Cable width approx.
Operating temperature, flexible
Core identification
Filter by standard shipping days
Optional Attributes