Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1024300/500
Part Number
|
---|
1024300/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Protection conductor | Nominal voltage UO | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Oil resistant (acc. EN 60811-2-1) | Screen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,933.93 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 2 | 6 | Black | Copolymer, cross-linked | None | 300 | 500 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False |
Loading...
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Protection conductor
Nominal voltage UO
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Oil resistant (acc. EN 60811-2-1)
Screen
Filter by standard shipping days
Optional Attributes