Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1024334/100
Part Number
|
---|
1024334/100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Protection conductor | Nominal voltage UO | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Oil resistant (acc. EN 60811-2-1) | Screen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
833.77 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 3 | 9,8 | Black | Copolymer, cross-linked | Included | 450 | 750 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False |
Loading...
This page is ÖLFLEX® HEAT 125 MC, part number 1024334/100.
You can find the detail information about specifications and dimensions on part number 1024334/100.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Protection conductor
Nominal voltage UO
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Oil resistant (acc. EN 60811-2-1)
Screen
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1024301/500 |
1024307/100 |
1024307/1000 |
1024334/500 |
1024335/100 |
1024335/500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Protection conductor | Nominal voltage UO | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Oil resistant (acc. EN 60811-2-1) | Screen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,211.74 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 3 | 6,3 | Black | Copolymer, cross-linked | Included | 300 | 500 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False | |
437.87 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 2 | 6,4 | Black | Copolymer, cross-linked | None | 300 | 500 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False | |
4,378.63 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
4,168.85 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 3 | 9,8 | Black | Copolymer, cross-linked | Included | 450 | 750 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False | |
1,032.29 € | 1 | Available | 5 Days | 10 | 100 | 2,5 | 4 | 10,8 | Black | Copolymer, cross-linked | Included | 450 | 750 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False | |
5,161.45 € | 1 | Available | 5 Days | 10 | 500 | 2,5 | 4 | 10,8 | Black | Copolymer, cross-linked | Included | 450 | 750 | 125 | 120 | Class 5 = flexible | Colour | Copolymer, crosslinked | In accordance with EN 60332324 | True | True | True | False |