ÖLFLEX® HEAT 125 SC (1242000/50)

ÖLFLEX® HEAT 125 SC 1242000/50

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 1242000/50

Brand: LAPP

Price: 693.23

Delivery time: 5 Days


Technical Data:

Length: 50 m

Nominal cross section conductor: 35 mm2

Outer diameter approx.: 10.1 mm

Nominal voltage U0: 750

Nominal voltage U: 450


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1242000/50

Part Number
1242000/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)
Nominal voltage U0 Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core colour Core insulation Flame retardant Screen over stranding Insulated Low temperature resistant (acc. EN 6081114) Oil resistant (acc. EN 6081121) Protective conductor

693.23 €

1 Available 5 Days 10503510.1750450125125Class 5 = flexibleGreenyellowCopolymer, crosslinkedIn accordance with EN 60332324FalseTrueTrueTrueFalse

Loading...

  1. 1

Tech Support