Manufacturer part number: 30020808/100
Brand: LAPP
Price: 4,656.55 €
Delivery time: 79 Days
Length: 100 m
Nominal cross section conductor: 0.5 mm2
Number of Cores: 2 Core
Outer diameter approx.: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30020808/100
Part Number
|
---|
30020808/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
4,656.55 € | 1 | Available | 79 Days | 10 | 100 | 0.5 | 2 | 7 |
Loading...
Colour outer sheath | Red | Material outer sheath | Other | Protection conductor | None |
---|---|---|---|---|---|
Nominal voltage UO | 300 | Nominal voltage U | 500 | Operating temperature, fix | 400 |
Conductor category | Class 5 = flexible | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
This page is ÖLFLEX® HEAT 1565 MC, part number 30020808/100.
You can find the detail information about specifications and dimensions on part number 30020808/100.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30016603/100 |
30016603/1000 |
30016603/500 |
30020808/1000 |
30020808/500 |
30020809/100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
7,182.67 € | 1 | Available | 79 Days | 10 | 100 | 1.5 | 2 | 8.2 | ||
71,826.74 € | 1 | Available | 79 Days | 10 | 1000 | 1.5 | 2 | 8.2 | ||
35,913.36 € | 1 | Available | 79 Days | 10 | 500 | 1.5 | 2 | 8.2 | ||
46,565.52 € | 1 | Available | 79 Days | 10 | 1000 | 0.5 | 2 | 7 | ||
23,282.77 € | 1 | Available | 79 Days | 10 | 500 | 0.5 | 2 | 7 | ||
6,395.87 € | 1 | Available | 79 Days | 10 | 100 | 0.75 | 2 | 7.4 |