Manufacturer part number: 0046205/100
Brand: LAPP
Price: 712.06 €
Delivery time: 60 Days
Length: 100 m
Nominal cross section conductor: 0.75 mm2
Number of Cores: 6 Core
Outer diameter approx.: 10.4 mm
Protection conductor: Included
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0046205/100
Part Number
|
---|
0046205/100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
712.06 € | 1 | Available | 60 Days | 10 | 100 | 0.75 | 6 | 10.4 | Included | Numbers |
Loading...
Colour outer sheath | Other | Material outer sheath | Rubber (silicone) | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 180 | Conductor category | Class 5 = flexible |
Core insulation | Rubber (silicone) | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Core identification
Filter by standard shipping days
Optional Attributes