Manufacturer part number: 30016373/100
Brand: LAPP
Price: 1,474.96 €
Delivery time: 5 Days
Length: 100 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30016373/100
Nominal cross section conductor(mm2) | 0.75 | Number of Cores(Core) | 4 | Outer diameter approx.(mm) | 5.9 |
---|---|---|---|---|---|
Colour outer sheath | White | Material outer sheath | Other | Protection conductor | None |
Nominal voltage UO | 300 | Nominal voltage U | 500 | Operating temperature, fix | 205 |
Conductor category | Class 5 = flexible | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | PTFE | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen | True |